IESNA:LM-63-2002
[TEST]P951228
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20995
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2463.4 3084.4 3645.7 4080.3 4434.7 4635.2 4729.5 4763.1 4933.2 5297.4
5898.9 6658.6 7406.4 8003.5 8525.9 9002.7 9304 9380.9 9195.6 8726.4
7779.2 6141.6 5069.8 4246.1 3362.9 2365.8 1555.2 1090.3 850.7 734.8
666.5 560.3 474.7 164.7 80.2 13 0
2463.4 3106 3672.8 4115 4440.1 4660.1 4772.8 4804.3 4945.2 5273.5
5829.5 6574 7307.7 7925.5 8453.3 8930.1 9287.7 9416.7 9298.6 8900.8
8109.7 6596.8 5274.6 4429.3 3556.9 2579.3 1696.1 1144.4 877.8 760.8
673 569 479 203.7 85.6 16.3 0
2463.4 3078.9 3634.9 4081.4 4429.3 4681.8 4821.6 4881.2 4991.8 5286.5
5760.1 6421.2 7125.7 7746.7 8248.4 8649.4 9025.5 9208.6 9162 8844.5
8208.3 7169 5714.6 4700.2 3834.3 2887.1 1928 1281 947.2 786.8
694.7 604.7 518 395.6 201.6 23.8 0
2463.4 3078.9 3618.6 4064.1 4435.8 4720.8 4911.6 5011.3 5115.3 5342.9
5695.1 6207.7 6816.8 7400.9 7871.3 8257.1 8581.1 8843.4 8913.9 8809.8
8427.2 7717.4 6720.3 5540.1 4429.3 3442 2407 1541.1 1051.2 799.8
690.3 599.3 511.5 407.5 286.1 111.6 0
2463.4 2987.9 3511.4 3968.7 4361 4707.8 4984.2 5167.3 5284.4 5464.3
5756.9 6132.9 6619.6 7114.8 7560.2 7943.9 8256 8533.5 8730.7 8783.8
8678.7 8355.7 7729.3 6782.1 5675.6 4545.3 3386.7 2232.5 1402.4 940.7
717.4 637.2 553.8 422.7 285 88.9 0
2463.4 2940.2 3412.7 3858.2 4270 4651.5 4998.3 5272.4 5458.9 5633.3
5852.3 6166.5 6530.7 6963.1 7398.8 7832.3 8200.7 8489 8706.9 8886.8
9026.6 8980 8783.8 8338.4 7568.9 6571.9 5289.8 4056.5 2727.8 1684.1
1092.4 746.7 540.8 327.3 164.7 43.4 0
2463.4 2849.2 3259.9 3679.3 4086.8 4486.7 4872.5 5216.1 5501.1 5729.8
5961.7 6215.3 6493.8 6840.6 7238.4 7689.2 8153.1 8600.6 8997.3 9346.3
9663.8 10012.8 10169.9 10267.5 10245.8 9803.6 8959.4 7614.4 5834.9 3952.4
2281.3 1184.5 604.7 349 170.1 58.5 0
2463.4 2779.8 3109.3 3469.1 3841.9 4194.1 4572.3 4939.7 5293 5605.2
5917.3 6206.6 6468.9 6751.8 7048.7 7367.3 7736.9 8155.2 8612.6 9098.1
9628 10388.8 11003.3 11378.3 11805.3 12114.2 12154.3 11739.2 10659.8 8912.8
6493.8 4190.9 2136.1 871.3 311 60.7 0
2463.4 2655.2 2887.1 3155.9 3450.7 3762.8 4080.3 4394.6 4705.6 5025.4
5360.2 5670.2 6007.2 6359.5 6725.8 7093.1 7500.6 7958 8464.1 9037.4
9707.2 10722.6 11730.5 12420.9 13302 14339.1 15448.9 16189.1 16030.8 14540.7
11472.6 7437.8 3154.8 963.5 303.5 62.9 0
2463.4 2633.5 2864.4 3111.4 3390 3684.8 3986 4286.2 4583.2 4884.5
5181.4 5489.2 5814.3 6166.5 6530.7 6908.9 7329.4 7794.3 8314.5 8907.3
9576 10651.1 11666.6 12414.4 13356.1 14486.5 15698.1 16469.8 16323.5 14739
11404.3 6973.9 2672.5 738 238.4 54.2 0
2463.4 2551.1 2670.4 2830.8 3024.7 3236.1 3449.6 3673.9 3905.8 4139.9
4376.2 4620 4866 5126.1 5405.7 5701.6 6026.7 6395.2 6839.6 7346.7
7964.5 8946.4 9690.9 10425.7 11321.9 12400.3 13412.5 13851.4 13393 11644.9
8596.3 4784.8 1379.6 289.4 96.5 21.7 0
2463.4 2490.5 2557.7 2654.1 2787.4 2931.5 3088.7 3250.2 3413.8 3588.3
3758.4 3922.1 4091.2 4259.1 4436.9 4624.4 4821.6 5061.1 5338.6 5698.4
6218.6 6864.5 7304.5 7796.5 8385 9026.6 9464.4 9311.6 8546.5 7111.6
5135.9 2628.1 857.2 255.8 87.8 20.6 0
2463.4 2436.3 2446 2490.5 2563.1 2637.8 2736.5 2834 2930.5 3031.3
3119 3198.1 3264.3 3324.9 3367.2 3394.3 3421.4 3439.8 3470.2 3540.6
3709.7 3809.4 3827.8 3864.7 3922.1 3974.1 3832.1 3382.4 2740.8 2030.9
1380.7 782.5 392.3 165.8 80.2 28.2 0
2463.4 2322.5 2239 2195.7 2191.3 2208.7 2237.9 2270.5 2293.2 2307.3
2306.2 2279.1 2236.9 2177.3 2098.1 2001.7 1885.7 1765.4 1654.9 1551.9
1445.7 1351.4 1272.3 1207.3 1150.9 1093.5 1022 925.5 792.2 613.4
446.5 328.4 227.6 146.3 83.4 23.8 0
2463.4 2217.4 2064.5 1997.4 1981.1 1995.2 2025.5 2058 2074.3 2070
2047.2 2007.1 1948.6 1876 1791.4 1704.7 1614.8 1524.8 1436 1338.4
1239.8 1150.9 1085.9 1046.9 1031.7 1033.9 1031.7 1001.4 926.6 802
610.2 420.5 294.8 194 96.5 21.7 0
2463.4 2135 1950.8 1878.1 1881.4 1922.6 1968.1 1997.4 1999.5 1980
1942.1 1887.9 1824 1750.3 1672.2 1595.3 1514 1428.4 1340.6 1259.3
1197.5 1144.4 1108.7 1085.9 1066.4 1043.7 1007.9 971 925.5 852.9
742.4 583.1 382.6 211.3 100.8 21.7 0
2463.4 2055.9 1866.2 1817.5 1847.8 1904.2 1948.6 1970.3 1961.6 1928
1876 1814.2 1742.7 1672.2 1597.4 1524.8 1475 1415.4 1340.6 1281
1240.9 1187.8 1104.3 1038.2 994.9 952.6 909.3 865.9 826.9 791.1
748.9 680.6 557 427 250.3 60.7 0
2463.4 2011.4 1821.8 1794.7 1846.7 1900.9 1945.3 1958.3 1937.7 1884.6
1820.7 1748.1 1670.1 1600.7 1541.1 1507.5 1467.4 1426.2 1386.1 1297.2
1218.1 1155.3 1092.4 1033.9 973.2 920.1 868.1 820.4 770.5 713.1
656.8 605.8 531 458.4 320.8 124.6 0
2463.4 1973.5 1793.6 1790.4 1847.8 1899.8 1938.8 1943.2 1911.7 1854.3
1781.7 1701.5 1630 1563.9 1519.4 1481.5 1432.7 1366.6 1308.1 1237.6
1183.5 1122.8 1063.2 1009 963.5 916.9 867 816.1 756.5 690.3
617.7 553.8 471.4 356.6 236.3 98.6 0
2463.4 1951.8 1779.5 1789.3 1852.1 1903.1 1937.7 1931.2 1891.1 1822.9
1738.3 1659.2 1592 1541.1 1517.3 1459.8 1370.9 1268 1226.8 1192.1
1130.4 1082.7 1041.5 980.8 935.3 899.5 852.9 797.6 731.5 658.9
579.8 545.1 469.3 306.7 223.3 136.6 0
2463.4 1947.5 1770.8 1790.4 1853.2 1905.2 1936.7 1928 1879.2 1802.3
1716.7 1638.6 1572.5 1541.1 1504.2 1431.6 1301.6 1216 1194.3 1152
1097.8 1039.3 984 941.8 915.8 893 850.7 798.7 735.9 663.3
586.3 605.8 483.4 323 246 91 0
2463.4 1947.5 1769.8 1793.6 1854.3 1906.3 1935.6 1931.2 1883.6 1803.4
1716.7 1637.5 1571.4 1542.2 1501 1427.3 1291.8 1217.1 1199.7 1150.9
1094.6 1030.6 985.1 928.8 921.2 893 849.7 798.7 740.2 662.2
588.5 597.1 415.1 333.8 242.8 87.8 0
